Back to overview

CASE PACKING

Adaptable packaging solutions

Case Packing
Why Case Packing?

Vention's Case Packing solution is the perfect addition to your end-of-line production. The turn-key design allows for seamless integration with our other end-of-line applications, including cobot palletizers and box erectors. The intuitive interface can create new product patterns within boxes and trays in minutes, making it easy to adapt to your exact production needs.

WHAT DOES CASE PACKING SOLVE?

Reduce human error from your end-of-line

Quick payback

See ROI in 9 months or less with all the flexibility to customize to your unique needs.

Fast deployment

Deploy in under three days allowing you to quickly address your automation needs.

Easy to program

Create new product patterns within boxes and trays in minutes with our intuitive operator interface.

Powerful support

Support up to 50kg payload, designed with highest industry and safety standards.

CASE PACKING CONFIGURATIONS

Configure your solution

2-axis

Case Packer

Best for:

Variety of product packaging shapes and patters.

Supported box types RSC boxes or HSC trays
Max. Box Size (mm) L: 600 | W: 400 | H: 400
Minimum product packing pattern 1x1 unit
Maximum product packing pattern 12x12 units
Operator Interface Vention's pendant featuring MachineApps
  • Design validation & customization
  • Pre-assembly & factory acceptance test
  • Site acceptance test & commissioning

CALCULATE ROI

Earn strong ROI with a Vention Case Packer

Your process

Quickly calculate your project's ROI
8
hours per shift
2
Shifts per day
5
Work days per week
$30 /hour
Labour rate
80%
Worker efficiency
90%
Equipment efficiency
+

Your design

Submit a design ID
=

Your savings

Estimate your savings over five years
$481,680
Five years saving
12 months
Payback time

Educational Resources

Case Packing resources to get you up and running

Explore our technical documents, video tutorials, and deployment guides for in-depth information about Vention products and tools.