Table Rack
Table Rack
$0.00 USD
Table rack frame design
~12 ft wide
~3ft tall
~20 in depth
0 comments
All parts available
Not sure where to start?
Get help from an expertTechnical Specifications
| Spec Attribute | Spec Value |
|---|---|
| Design number | AS-WS-389173 v |
| Weight | 0.0 kg |
| Dimensions (L x W x H) | 0 x 0 x 0 mm |
| Unit price | $0.00 USD |
| Use case | Assembly |
| Application | Workstations |
| Assembly time | 0:00 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Technical Specifications
| Spec Attribute | Spec Value |
|---|---|
| Design number | AS-WS-389173 v |
| Weight | 0.0 kg |
| Dimensions (L x W x H) | 0 x 0 x 0 mm |
| Unit price | $0.00 USD |
| Use case | Assembly |
| Application | Workstations |
| Assembly time | 0:00 |
Supporting Documents
Technical Drawings
Technical Documents
Calculators
Design Feedback